Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Withdrawal sleeves
Bill of material
22214RZK+AH314
SD1
Inside Diameter
65 mm
D
Outside Diameter
125 mm
B
Bearing Width
31.0 mm
R
Radius
1.5 mm
ORDER
Bearing No.
22214RZK+AH314
CR
Basic dynamic load rating
233 kN
COR
Basic static load rating
222 kN
CU
Fatigue limit load
24.4 kN
NG
Limiting speeds (Grease)
3700 rpm
NO
Limiting speeds (Oil)
5000 rpm
B1
width
43 mm
B2
width
47 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions